header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Bicomponent acrylic urethane finishing, available in different colors according to the automotive industries. High-gloss product and great resistance to weathering and chemical agents.
Recommended for general and partial coating, and retouching of automotive vehicles.
| Main Hardener | PAINT HARDENER W-CAR 5507 MEDIUM NO NORMATIZED CATALYST 225 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III |
|---|---|
| PAINT COLOR | Black |
| PAINT COMMERCIAL COLOR | Black Cadilac |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Round Can |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Acrylic |
| SOLIDS VOLUME | 41 ± 2% (ISO 3233 - 1998) |