header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Bicomponent acrylic urethane finishing, available in different colors according to the automotive industries. High-gloss product and great resistance to weathering and chemical agents.
Recommended for general and partial coating, and retouching of automotive vehicles.
| Main Hardener | HARDENER HARD 5516 HIGH TEMP |
|---|---|
| PAINT COLOR | White |
| PAINT COMMERCIAL COLOR | FROST WHITE VW 95 |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Automotive Refinishing |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Acrylic |
| SOLIDS VOLUME | 48 ± 3% (ISO 3233) |