header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Electronic touch buttons intended to replace the mechanical buttons commonly used in machine tools. They can be easily installed, because they are fully compatible with the standard sizes of mechanical pushbuttons, besides having the same kind of contact with normally open (NO) or normally closed (NC) relay output, with possibility of application on simultaneity systems.
| Product group | Soft switch |
|---|---|
| Dimension of touch area | 28 mm |
| Thread dimension | M30 X 1.5 |
| Enclosure type | Rectangular |
| Connection output type | Connector |
| Housing material | Plastic |
|---|---|
| Current type | Direct |
| Output contact | 1NO |
| Supply voltage | 24 Vdc |