header.link.backto My Account
Selected products were added to comparison
See products on comparison page
They are optoelectronic equipment that has transmitting and receiving units, producing an infrared light screen capable of supervising a useful area comprised by the distance between those units. If someone or something enters the area between the units, the signal outputs will switch informing the control system connected to it. They can be used in a variety of applications, such as safety to protect hands and fingers or electronic grid.
| Height of protection | 600 mm |
|---|---|
| Operating distance | 0.2 - 5 m |
| Minimum detectable object | 14 mm |
| Supply voltage | 24 Vdc |
| PFH | 45 |
|---|---|
| Blanking | Programmable |
| Type according to IEC 61496-1 | Type 4 |
| Safety level | SIL3/PLe |