header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Polyurethane binder for application on canvass and other flexible surfaces. Due to its versatility, it can also be used as a clearcoat for a double layer system with even metallic effect on flexible substrates. Another important feature is the protection and gloss on the substrate, providing a very easy cleaning process. W-FROTA F50 Line of Concentrates.
| Main Hardener | HARDENER W-FROTA 5516 COMP B |
|---|---|
| PAINT COLOR | Colorless |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | MODIFIED POLYESTER |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Alkyd |
| SOLIDS VOLUME | 42 ± 2% (ISO 3233 - 1998) |