header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High-performance two-component polyurethane direct to metal. It provides good chemical resistance and continuous weathering resistance, excellent adhesion to carbon steel and color and gloss retention, high resistance to atmospheric agents and some solvents, high performance in terms of hardness, impact and abrasion. Recommended for coating road and agricultural implements, machines and equipment exposed to weathering.
| Main Hardener | HARDENER PU 5005 |
|---|---|
| PAINT COLOR | Blue |
| PAINT COMMERCIAL COLOR | BLUE OCEAN RACE MET VOLVO |
| Color scale | 30,595 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Aliphatic Acrylic |
| SOLIDS VOLUME | 54 ± 5% (ISO 3233) |