header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Single-phase motor that stands out for its compact and light design. It presents low noise levels and features aluminum frame, providing greater protection for the enclosure and resistance to corrosion. It is the ideal solution for applications in whirlpool bathtubs and centrifugal pumps in general.
| Standard | ABNT NBR 17094 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 220 V |
| Number of poles | 2 |
| Degree of Protection | IP21 |
| Synchronous speed | 3600 rpm |
| Output rating | 0.75 cv |
|---|---|
| Mounting | Foot-mounted |
| Flange | C - superior size |
| Mounting | F-3/B34T |
| Terminal box¹ | Without Terminal Box |
| Enclosure | IC01 - ODP |