text.skipToContent text.skipToNavigation text.skipToFooter

Programmable Micro-Controllers CLIC02

Representative Image Only

WEG Programmable Controllers are characterized by their compact size and excellent cost-benefit ratio. They are ideal equipment for small and medium applications

 Loading...

About this Product

Flexibility

The CLIC02 has PID control, arithmetical functions (addition, subtraction, multiplication and division), greater programming capacity, more expansions and timers, markers, counters, in addition to the possibility of being master of a Modbus communication network.

Main characteristics

  • Supply voltage 12 V DC, 24 V DC or 110-220 V AC (50/60 Hz);
  • Basic units available with 10, 12 and 20 points of digital inputs and outputs and 2 or 4 points of analog inputs (0-10 V DC/12 bits);
  • Digital (relay or transistor), analog or Pt-100 input and output expansion modules;
  • Relay digital (8 A for resistive loads) or transistor (1 A for resistive loads) outputs;
  • Maximum configuration of up to 44 digital input and output points, 4 points for Pt-100, 4 analog inputs and 4 analog outputs;
  • Real time clock;
  • Two 1 Khz fast inputs;
  • Two PWM outputs and pulse train 1 kHz;
  • LCD display (4 lines x 16 characters);
  • Programming in ladder or function diagram block (FDB);
  • Capacity of 300 lines of programming in ladder or 260 logical function blocks;
  • PID control and arithmetical functions;
  • Menus in Portuguese and 6 other languages;
  • PM05-3rd memory card (optional item).

Free Programming Software

In addition to the direct programming on the display, the CLIC02 Edit V3 software can be used through a computer, simplifying even more the activity.

  • Free software in Portuguese;
  • Programming in ladder (contact diagram) or in function block diagram (FBD);
  • Storage of the programs in files;
  • Printed documents with comments of the addressing variables and lines;
  • Total simulation of the program operation without necessity of a
  • CLIC02 connected to a computer;
  • Online monitoring of the program logic and parameters;
  • Edition and view of messages;
  • Online change of parameters (timers, counters, among others);
  • Communication through the computer USB port.

Network communication

The CLIC02 line of programmable relays enables network communication, meeting the requirements of a great variety of applications in automation processes through the Datalink, Remote Mode and Modbus functions.

Accredited Panel Builders