header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The CFW700 frequency inverter is a variable speed drive with state-of-the-art technology for three-phase induction motors. It can be used in the most diverse applications, it has vector control, excellent performance, robustness and several accessories already incorporated in the standard version, allied to the quality of the inverters WEG always with great cost benefit.
| Power supply | 380-480 V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | 45 |
| Rated current (HD) | 38 |
| RFI filter | Without filter |
|---|---|
| Enclosure | NEMA1 |
| Dynamic braking | Standard with braking |
| Safety Stop | No |
| Electronic supply | Internal |