Selected products were added to comparison
See products on comparison page
Representative Image Only
With a modern design and power ranging from 0.25 to 175 cv, the CFW500 frequency inverter is a high performance variable speed drive, which assists in controlling speed and torque of three-phase induction motors. The device offers sensorless vector, vector with encoder or scalar control modes, permanent magnet motor control, SoftPLC, which adds PLC (Programmable Logic Controller) functions, STO and SS1 Safety Functions, Pump Genius, which brings dedicated pumping functions, and selectable plug-in modules, providing a flexible and optimized solution for any application.
Power supply | 200-240 V |
---|---|
Input phases | Single-phase |
Configuration | With options |
Rated current (ND) | Not applicable |
Rated current (HD) | 4.3 A |
RFI filter | With filter (C2 category) |
---|---|
Enclosure | IP20 |
Dynamic braking | Standard without braking |
Safety Stop | Yes |
Electronic supply | Not Available |
Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
---|---|
Rated efficiency | ≥ 97% |
Link Inductor | No |
Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
SoftPLC | Yes, incorporated |
Temperature | -10 °C a 40 °C |
USB port | Only with plug-in |
---|---|
Memory card | Not included in the product |
I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
Safety Stop | Yes |
Display | Numeric LCD |
The CFW500 has a modern design, and it can be selected according to the application requirements, providing flexibility with excellent performance. In the plug-in module version, the CFW500-IOS module comes with the VSD. In the version without plug-in module, the desired plug-in module may be selected (always one plug-in module per VSD). All plug-in modules have built-in RS485 Modbus-RTU.
The installation of the CFW500 is simple, and its configuration and operation is intuitive with the navigation menus of the operating interface (HMI) with built-in LCD display. Using the flash memory module, it is possible to download the existing setting from one CFW500 to other units without powering them up.
The CFW500 can be connected to the main fast industrial Fieldbus communication networks, with protocols used worldwide such as CANopen, Profibus-DP, EtherNet/IP, Modbus-TCP, PROFINET IO and DeviceNet, according to the plug-in module selected. In addition, all plug-in modules come with serial interface RS485 Modbus-RTU built-in.