Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Industrial Automation
  3. Controls
  4. Circuit Protection
  5. Disconnectors
  6. Molded Case Circuit Breakers DW
  7. DWA Series
  8. CIRCUIT BREAKER DWA1600S-E1600-3
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

CIRCUIT BREAKER DWA1600S-E1600-3

Product: 11968153 Replaced by : 16135418
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. CIRCUIT BREAKER DWA1600S-E1600-3
CIRCUIT BREAKER DWA1600S-E1600-3

Representative Image Only

Intended to protect, motors, generators, electric circuits and transformers, WEG line of circuit breakers has short-circuit interrupting capacity up to 80kA (380/415V), and a variety of functionalities.

Product features
Rated current 640-1600 A
Breaking capacity 50KA (380/415VAC)
Number of poles 3 poles
Trip unity Electronic (DW)

 Loading...

Configure
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.