text.skipToContent text.skipToNavigation text.skipToFooter

MINI CIRCUIT BREAKER MDWP-C40-1 Curve C 40A 1 pole

Product: 15265691

Representative Image Only

Designed for overcurrent and short circuit protection. Eletric current range from 2 to 63 A in versions of single, two, three and four poles.

Product features
Trip curve C
Rated current (In) 40.0 A
Number of poles 1 pole
Maximum AC operating voltage 400.0 V
Minimum frequency 50.0 Hz
Maximum frequency 60.0 Hz

 Loading...