text.skipToContent text.skipToNavigation text.skipToFooter

MINI CIRCUIT BREAKER MDWS-B6-3 Curve B 6A 3 poles

Product: 14451039

Representative Image Only

Designed for overcurrent and short circuit protection. Eletric current range from 2 to 63 A in versions of single, two, three and four poles.

Product features
Trip curve B
Rated current (In) 6.0 A
Number of poles 3 poles
Maximum AC operating voltage 400.0 V
Minimum frequency 50.0 Hz
Maximum frequency 60.0 Hz

 Loading...