Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. IR3 Premium
  3. W22 Mining
  4. W22 Mining IR3 Premium 20 cv 6P 160L 3Ph 220/380 V 60 Hz IC411 - TFVE - B3D
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 Mining IR3 Premium 20 cv 6P 160L 3Ph 220/380 V 60 Hz IC411 - TFVE - B3D

Product: 12808529
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 Mining IR3 Premium 20 cv 6P 160L 3Ph 220/380 V 60 Hz IC411 - TFVE - B3D
W22 Mining IR3 Premium 20 cv 6P 160L 3Ph 220/380 V 60 Hz IC411 - TFVE - B3D

Representative Image Only

Motor that combines durability, mechanical strength, and lower maintenance.

They feature special sealing, and degree of protection IPW66, being able to operate in the most severe environments

Product features
Standard ABNT NBR 17094
Frequency 60 Hz
Voltage 220/380 V
Number of poles 6
Degree of Protection IPW66
Synchronous speed 1200 rpm
Output rating 20 cv
Mounting Foot-mounted
Flange Without
Mounting B3D
Terminal box¹ Left position
Enclosure IC411 - TFVE

 Loading...

Configure
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.