Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Generation,Transmission and Distribution
  3. Oil type Reactors and Transformers
  4. Oil Type Distribution Transformer
  5. 30 up to 300 kVA
  6. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN

Product: 16558193
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
  2. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
  3. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
  4. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
  5. Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Oil Transformer 112.5kVA 13.8/0.38kV CST ONAN
Previous Next
Previous Next

Representative Image Only

WEG was one of the first manufacturers of Distribution Transformers up to 300 kVA to receive the certification from the Brazilian Labeling Program coordinated by INMETRO(National Institute of Metrology, Quality and Technology) and Eletrobrás, which confirms the compliance of the products with the power saving and energy efficiency standards. 

Product features
Power 112.5 kVA
HV rated voltage 13.8 kV
Rated LV voltage 0.38 kV
Constructive form Sealed
Standard NBR 5440
Frequency 60.0 Hz
VECTOR GROUP Dyn1
Phase Three-phase

 Loading...

Configure
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes
  • Generation,Transmission and Distribution
  • Industrial Automation
  • Building & Infrastructure
  • Critical Power
  • Safety
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
  • Service
Solutions
  • Oil & Gas
  • WEG Digital Solutions
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Civil Construction
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
  • Solar Energy
  • Smart Grid
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • FAQ
  • Violation of the Code of Ethics




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.