Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Solar Energy
    • Digital Solutions
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Construction
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Smart Grid
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Frequently Asked Questions (FAQ)
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Generation,Transmission and Distribution
  3. Dry-Type Transformers
  4. Small (Up to 300kVA)
  5. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN

Product: 14908878
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
  2. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
  3. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
  4. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
  5. Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Dry Transformer 112.5kVA 13.8/0.22kV CST IP-00 AN
Previous Next
Previous Next

Representative Image Only

Manufactured with the best epoxy resin available on the market, they do not present any risk of explosion and do not propagate fire. Ideal for environments with space limitations, they are compact and provide low installation costs and easy maintenance.

Product features
Power 112.5 kVA
HV rated voltage 13.8 kV
Rated LV voltage 0.22 kV
Degree of protection IP-00
Constructive form Dry
Standard NBR 5356-11
Frequency 60.0 Hz
VECTOR GROUP Dyn1
Phase Three-phase

 Loading...

Configure
WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / North Macedonia
  • Email: win@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.