Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WENDi
WENDi - Support
I do not need help
WEG
  • English
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Productos
  • Solutions
    • WEG efficiency
    • Energía solar
    • Soluciones Digitales
    • Generación de energía
    • Energía eólica
    • Energía Térmica
    • Agricultura y Agronegocios
    • Minería
    • Azúcar & Etanol
    • Construcción
    • Siderurgia
    • Agua
    • Celulosa y Papel
    • Petróleo & gas
    • Navales
    • Movilidad Eléctrica
    • Red Eléctrica Inteligente (Smart Grid)
    • Alimentos y Bebidas
  • Inversionistas
  • Ética
    • Código de Ética
    • Código de Ética para Proveedores
    • Política de Prevención y Combate contra la Corrupción
    • Aviso de Privacidad
    • Canal de Informes
  • Contáctenos
    • Contáctenos
    • Donde Comprar
    • Asistentes Técnicos
    • Recursos y Herramientas
    • Preguntas Frecuentes (FAQ)
    • Canal de Informes
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português do Brasil
    • Español
  1. Home
  2. Power Supplies
  3. Regulated Power Supplies - PSS24W line
  4. POWER SUPPLY PSS24-W/20 20 A 90 - 264 Vac / 127 - 370 Vdc
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POWER SUPPLY PSS24-W/20 20 A 90 - 264 Vac / 127 - 370 Vdc

Product: 17540474
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. POWER SUPPLY PSS24-W/20 20 A 90 - 264 Vac / 127 - 370 Vdc
POWER SUPPLY PSS24-W/20 20 A 90 - 264 Vac / 127 - 370 Vdc

Representative Image Only

The line of single-phase switching power supplies provides an output voltage of 24 V DC and powers from 15 to 240 W.

Product features
Function Power supply
Supply voltage 90 - 264 Vac / 127 - 370 Vdc
Maximum output current 20 A
Relays Not applicable
Output contact Not applicable
Timing function Not applicable
Operating temperature -25 to 60 °C

 Loading...

Configure
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG (275-4934)
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.