text.skipToContent text.skipToNavigation text.skipToFooter

WEG Motor Scan

Product: 14445601

Representative Image Only

Product features
Vibration measurement (mm/s) 3 axes - 820 Hz ±16 g
Operating time measurement (h) Accuracy of 10 min
Storage capacity 3 months (24) measurements/day
Bluetooth® BLE 4.1 – 2,4 GHz
Encapsulating material Epoxy
Degree of protection IP66
Dimensions 25x44x38 mm
Certification Anatel (Brazil)        FCC (United States)      IC (Canada)                 CE (Comunidade Européia)                RCM (Australia) ICASA (South Africa)
Fixing method M4 Knurled bushing and M4x20 screw
Temperature measurement (ºC) -40 °C a 135 °C (on motor surface)
Transmission range Approx. 10 m
Battery 3.6 V Lithium (Li-SoCl2)
Estimate lifetime Approx. 3 years
Enclosure material PA6
Mass 60 g

 Loading...