text.skipToContent text.skipToNavigation text.skipToFooter

W22 IR3 Premium 5 cv 2P 100L 3Ph 220/380 V 60 Hz IC411 - TFVE - B14D

Product: 12219195

Representative Image Only

W22 range of three-phase induction motors, designed to offer not only significantly lower energy consumption, but lower noise and vibration, higher reliability, easier maintenance and lower cost of ownership. The W22 motors reduce energy consumption, offer excellent cost effectiveness, and consequently greater productivity and lower costs for the industry.

Product features
Standard ABNT NBR 17094
Frequency 60 Hz
Voltage 220/380 V
Number of poles 2
Degree of Protection IP55
Synchronous speed 3600 rpm
Output rating 5 cv
Mounting Footless
Flange C
Mounting B14D
Terminal box¹ Left position
Enclosure IC411 - TFVE

 Loading...