header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component tar free polyamide epoxy primer/ top coat with anticorrosive pigmentation. High performance anticorrosive coating for use above and below waterline, applicable in one or two high thickness coats.
PAINT PRODUCTS LINE | Epoxy |
---|---|
PAINT FUNCTION | Finishing |
RESIN SYSTEM | Epoxy Modified Amide |
SOLIDS VOLUME | 72 ± 2% (N 1358) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10002979 | LP EP 712ACAB N2851 OXYDE RED | 16 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metal Bucket | 16 L | |
10002980 | LP EP 712ACAB N2851 OXYDE RED | 2,88 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metallic Gallon | 2,88 L | |
10002982 | LP EP 712ACAB N2851 BLAC N1 | 16 L | Black | Black | MUNSELL N1 | Smooth | Matte | Metal Bucket | 16 L | |
10002983 | LP EP 712ACAB N2851 BLAC N1 | 2,88 L | Black | Black | MUNSELL N1 | Smooth | Matte | Metallic Gallon | 2,88 L | |
10002985 | LP EP 712ACAB N2851 YELL 5Y 8/12 | 16 L | Yellow | Yellow | MUNSELL 5Y 8/12 | Smooth | Matte | Metal Bucket | 16 L | |
10002986 | LP EP 712ACAB N2851 SAFETY YELL 5Y 8/12 | 2,88 L | Yellow | Safety Yellow | MUNSELL 5Y 8/12 | Smooth | Matte | Metallic Gallon | 2,88 L | |
10002987 | LP EP 712ACAB N2851 LIGHT GRAY N6.5 | 2,88 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Matte | Metallic Gallon | 2,88 L | |
10002988 | LP EP 712ACAB N2851 EMBLEM GREE 2.5G 3/4 | 2,88 L | Green | Emblem Green | MUNSELL 2,5G 3/4 | Smooth | Matte | Metallic Gallon | 2,88 L | |
10947041 | LP EP 712ACAB N2851 LIGHT GRAY N6.5 | 16 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Matte | Metal Bucket | 16 L | |
11137808 | LP EP 712ACAB N2851 GRAY N3.5 | 16 L | Grey | Grey | MUNSELL N3,5 | Smooth | Matte | Metal Bucket | 16 L | |
11718687 | LP EP 712ACAB N2851 GRAY N5 | 2,88 L | Grey | Grey | MUNSELL N5 | Smooth | Matte | Metallic Gallon | 2,88 L | |
11824582 | LP EP 712ACAB N2851 GRAY RAL 7032 | 16 L | Grey | Grey | RAL 7032 | Smooth | Matte | Metal Bucket | 16 L | |
11851035 | LP EP 712ACAB N2851 YELL 1.25Y 7/12 | 2,88 L | Yellow | Yellow | MUNSELL 1,25Y 7/12 | Smooth | Matte | Metallic Gallon | 2,88 L | |
12166332 | LP EP 712ACAB N2851 WHIT 67210 | 16 L | White | White | 67210 | Smooth | Matte | Metal Bucket | 16 L | |
12268941 | LP EP 712ACAB N2851 BLUE RAL 5011 | 16 L | Blue | Blue | RAL 5011 | Smooth | Matte | Metal Bucket | 16 L | |
12428501 | LP EP 712ACAB N2851 SAFETY ORAN 2.5YR 6/ | 16 L | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Matte | Metal Bucket | 16 L | |
12655182 | LP EP 712ACAB N2851 WHIT 67210 | 2,88 L | White | White | 67210 | Smooth | Matte | Metallic Gallon | 2,88 L | |
12832201 | LP EP 712ACAB N2851 R GRAY CLOUD 10G 5/1 | 16 L | Grey | Gray Cloud | MUNSELL 10G 5/1 | Smooth | Matte | Metal Bucket | 16 L | |
12832623 | LP EP 712ACAB N2851 GREE 2.5G 5/10 | 16 L | Green | Verde | MUNSELL 2,5G 5/10 | Smooth | Matte | Metal Bucket | 16 L | |
12902224 | LP ST EP 712ACAB N2851 GRAY N6.5 | 20 L | Grey | Grey | MUNSELL N6,5 | Smooth | Matte | Metal Bucket | 20 L | |
12902303 | LP ST EP 712ACAB N2851 BLAC N1 | 3,6 L | Black | Black | MUNSELL N1 | Smooth | Matte | Metallic Gallon | 3,6 L | |
12925669 | LP EP 712ACAB N2851 GRAY RAL 7032 | 2,88 L | Grey | Grey | RAL 7032 | Smooth | Matte | Metallic Gallon | 2,88 L | |
12992030 | LP ST EP 712ACAB N2851 BLAC N1 | 20 L | Black | Black | MUNSELL N1 | Smooth | Matte | Metal Bucket | 20 L | |
12992780 | LP ST EP 712ACAB N2851 SAFETY ORAN 2.5YR | 20 L | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Matte | Metal Bucket | 20 L | |
13203409 | LP ST EP 712ACAB N2851 OXYDE RED | 3,6 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metallic Gallon | 3,6 L | |
13203428 | LP ST EP 712ACAB N2851 LIGHT GRAY N6.5 | 3,6 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Matte | Metallic Gallon | 3,6 L | |
13203448 | LP ST EP 712ACAB N2851 SAFETY YELL 5Y 8/ | 3,6 L | Yellow | Safety Yellow | MUNSELL 5Y 8/12 | Smooth | Matte | Metallic Gallon | 3,6 L | |
13205481 | LP ST EP 712ACAB N2851 GRAY RAL 7032 | 3,6 L | Grey | Grey | RAL 7032 | Smooth | Matte | Metallic Gallon | 3,6 L | |
13279505 | LP EP 712ACAB N2851 GRAY N5 | 16 L | Grey | Grey | MUNSELL N5 | Smooth | Matte | Metal Bucket | 16 L | |
13431583 | LP EP 712ACAB N2851 R WHIT RAL 9010 | 16 L | White | White | RAL 9010 | Smooth | Matte | Metal Bucket | 16 L | |
13492770 | LP EP 712ACAB N2851 R GRAY RAL 7016 | 16 L | Grey | Grey | RAL 7016 | Smooth | Matte | Metal Bucket | 16 L | |
13728251 | LP ST EP 712ACAB N2851 GRAY N5 | 20 L | Grey | Grey | MUNSELL N5 | Smooth | Matte | Metal Bucket | 20 L | |
14872134 | LP EP 712ACAB N2851 R BLUE 540C | 16 L | Blue | Blue | PANTONE 540C | Smooth | Matte | Metal Bucket | 16 L | |
14969495 | LP EP 712ACAB N2851 SAFETY ORAN 2.5YR 6/ | 2,88 L | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Matte | Metallic Gallon | 2,88 L | |
15065813 | LP EP 712ACAB N2851 SAF RED 5R 4/14 | 2,88 L | Red | Safety Red | MUNSELL 5R 4/14 | Smooth | Matte | Metallic Gallon | 2,88 L | |
15865478 | LP ST EP 712ACAB N2851 SAFETY ORAN 2.5YR | 3,6 L | Orange | Safety Orange | MUNSELL 2,5YR 6/14 | Smooth | Matte | Metallic Gallon | 3,6 L | |
15969420 | LP ST EP 712ACAB N2851 WHIT 67210 | 20 L | White | White | 67210 | Smooth | Matte | Metal Bucket | 20 L | |
16177328 | LP EP 712ACAB N2851 R BLUE RAL 5010 | 16 L | Blue | Blue | RAL 5010 | Smooth | Matte | Metal Bucket | 16 L | |
16185694 | LP EP 712ACAB N2851 BLUE BIC 44952 | 16 L | Blue | BLUE BIC | 44952 | Smooth | Matte | Metal Bucket | 16 L | |
16185695 | LP ST EP 712ACAB N2851 BLUE BIC 44952 | 20 L | Blue | BLUE BIC | 44952 | Smooth | Matte | Metal Bucket | 20 L | |
16265237 | LP EP 712ACAB N2851 RU OXYDE RED | 16 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metal Bucket | 16 L | |
16339963 | LP EP 712ACAB N2851 RU OXYDE RED | 2,88 L | Red | Oxyde Red | 00000 | Smooth | Matte | Metallic Gallon | 2,88 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.