header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two component soventless high build polyamine epoxy primer, formulated with non toxic anticorrosive pigments for steel surfaces. Product designed for applcation on surfaces where there is difficulties in steel preparation such as sharp corners, angles, welding beads, screws, metallic nuts and similar.
| Main Hardener | HARDENER EP N 2680 EDGE RETENT COMP B |
|---|---|
| PAINT COLOR | Black |
| PAINT COMMERCIAL COLOR | Black |
| Color scale | MUNSELL N1 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Epoxy |
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Epoxy Amine |
| SOLIDS VOLUME | SEM SOLVENTE |