header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component inorganic zinc ethil silicate coating. Provides galvanic anticorrosive protection to carbon steel.
| PAINT PRODUCTS LINE | Ethyl Silicate |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Ethyl Silicate |
| SOLIDS VOLUME | 52 ± 2% (ISO 3233 - 1998) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10001917 | HARDENER ET SIL PD | 1,44 L | - | - | - | - | - | - | Plastic Bombona | 1,44 L | |
| 14528225 | LP ET SIL ZN N1661 GRAY | 650 ml | HARDENER ET SIL N1661 COMP B | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 650 ml | |
| 14631366 | LP ST ET SIL ZN N1661 GRAY | 3,6 L | HARDENER ET SIL N1661 COMP B | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.