header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Epoxy polyamine high build Primer/ Top coat bicomponent, designed with anticorrosive pigments for steel surfaces. Product developed for application on surfaces prepared by abrasive blasting and hydroblasting. Tolerant to wet surfaces.
PAINT COLOR | Blue |
---|---|
Paint commercial color | Blue |
Color scale | RAL 5010 |
PAINT FINISH | Smooth |
Shine | Bright |
PACKAGING | Metallic Gallon |
PAINT PRODUCTS LINE | Epoxy |
PAINT FUNCTION | Double Function |
RESIN SYSTEM | Epoxy Modified Amide |
SOLIDS VOLUME | 85 ± 2% (ISO 3233 - 1998) |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.