header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component high solids and high build novolac epoxy primer. Very low solvent content (LOW VOC), designed with glass flakes that provide excellent barrier protection as well as great impact and abrasion resistance.
PAINT PRODUCTS LINE | Epoxy |
---|---|
PAINT FUNCTION | Double Function |
RESIN SYSTEM | Epoxy Novolac |
SOLIDS VOLUME | 96 ± 1% (ISO 3233 - 1998) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
11620326 | LP EP N2912 R TIPO III PASTEL GREE 5G 8/ | 3,05 L | Green | Pastel Green | MUNSELL 5G 8/4 | Smooth | Bright | Metallic Gallon | 3,05 L | |
12032728 | LP EP N2912 R TIPO III PASTEL GREE 5G 8/ | 16,92 L | Green | Pastel Green | MUNSELL 5G 8/4 | Smooth | Bright | Metal Bucket | 16,92 L | |
12992628 | LP ST EP N2912 R TIPO III PASTEL GREE 5G | 3,6 L | Green | Pastel Green | MUNSELL 5G 8/4 | Smooth | Bright | Metallic Gallon | 3,6 L | |
13657985 | LP EP N2912 R TIPO III WHIT WI N9.5 | 2,95 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 2,95 L | |
13658030 | LP EP N2912 R TIPO III WHIT | 16,36 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 16,36 L | |
13796946 | LP ST EP N2912 R TIPO III WHIT | 20 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 20 L | |
13884971 | LP EP N2912 R TIPO III LC MEDIUM GRAY N6 | 16,92 L | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Bright | Metal Bucket | 16,92 L | |
13885017 | LP EP N2912 R TIPO III LC MEDIUM GRAY N6 | 3,05 L | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,05 L | |
13888040 | LP ST EP N2912 R TIPO III LC MEDIUM GRAY | 3,6 L | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
13888041 | LP ST EP N2912 R TIPO III WHIT 0 | 3,5 L | White | White | WI MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,5 L | |
14165486 | LP ST EP N2912 R TIPO III LC MEDIUM GRAY | 20 L | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Bright | Metal Bucket | 20 L | |
14572348 | LP EP N2912 R TIPO III LC WHIT N9.5 | 16,92 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 16,92 L | |
14578060 | LP ST EP N2912 R TIPO III LC WHIT N9.5 | 20 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 20 L | |
14644684 | LP EP N2912 R TIPO III LC WHIT N9.5 | 3,05 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,05 L | |
14644763 | LP ST EP N2912 R TIPO III LC WHIT N9.5 | 3,6 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
14783700 | LP EP N2912 R TIPO III WHIT N9.5 | 16,92 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 16,92 L | |
14790286 | LP ST EP N2912 R TIPO III WHIT N9.5 | 20 L | White | White | MUNSELL N9,5 | Smooth | Bright | Metal Bucket | 20 L | |
17067082 | LP EP N2912 R TIPO III BLAC N1 | 16,92 L | Black | Black | MUNSELL N1 | Smooth | Bright | Metal Bucket | 16,92 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.