header.link.backto My Account
Selected products were added to comparison
See products on comparison page
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 16458133 | LP W-FENOXI ATD 362 R WHIT | 2,88 L | HARDENER EP 3119 | White | White | 00000 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
| 16480922 | LP W-FENOXI ATD 362 R MEDIUM GRAY N6.5 | 2,88 L | HARDENER EP 3119 | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
| 16545415 | LP W-FENOXI ATD 362 R OXYDE RED 84310 | 2,88 L | HARDENER EP 3119 | Red | Oxyde Red | 84310 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
| 17285264 | LP ST W-FENOXI ATD 362 R WHIT | 3,6 L | HARDENER EP 3119 | White | White | 00000 | Smooth | Half-Brightness | Metallic Gallon | 3,6 L | |
| 17285397 | LP ST W-FENOXI ATD 362 R MEDIUM GRAY N6. | 3,6 L | HARDENER EP 3119 | Grey | Medium Grey | MUNSELL N6,5 | Smooth | Half-Brightness | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.