header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Aliphatic acrylic polyurethane finishing paint, bi-component, high performance. Great chemical resistance and continuous weathering resistance, good adhesion on various primers/substrates (upon recommendation), excellent color and gloss retention, high resistance to atmospheric agents and some solvents, high performance in terms of hardness, impact and abrasion.
Excellent finish for painting of buses, trunk, machines and equipment that require an excellent resistance to natural weathering and light fastness.
| Main Hardener | HARDENER PU 5011 |
|---|---|
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Grey |
| Color scale | 10,127 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic |
| SOLIDS VOLUME | 36 ± 5% (ISO 3233 - 1998) |