header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component, high-performance polyurethane finish primer with anti-corrosive pigmentation. It offers good chemical and continuous weathering resistance, excellent color and gloss retention, high resistance to atmospheric agents, high performance in hardness and impact. Excellent finish for painting agricultural and road implements, machinery and equipment that need resistance to natural weathering.
| Main Hardener | HARDENER PU 5011 COMP B |
|---|---|
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | GRAY 234 |
| Color scale | 19,803 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Aliphatic Acrylic |
| SOLIDS VOLUME | 40 ± 5% (ISO 3233 - 1998) |