header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component polyamine epoxy primer pigmented with aluminium. Product tolerant to surfaces treated with manual or mechanic cleaning. Anticorrosive coating with high adhesion over carbon steel properly treated or aged paint but adhered. Complies with Petrobras N 2228 Standard.
| PAINT PRODUCTS LINE | Epoxy |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Epoxy Amine |
| SOLIDS VOLUME | 72 ± 2% (N 1358) |
| Code | Description | Main Hardener | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10002969 | LP EP N 2288 R ALUM | 20 L | HARDENER EP N2288 | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metal Bucket | 20 L | |
| 10002970 | LP EP N 2288 R ALUM | 3,6 L | HARDENER EP N2288 | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metallic Gallon | 3,6 L | |
| 12902302 | LP ST EP N 2288 R ALUM | 7,2 L | HARDENER EP N2288 | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metallic Gallon | 7,2 L | |
| 13203380 | LP ST EP N 2288 R ALUM | 40 L | HARDENER EP N2288 | Aluminum | Aluminum | 00000 | Metallic | Semi -Mate | Metal Bucket | 40 L | |
| 15208199 | LP EP N 2288 R K ALUM | 3,08 L | HARDENER EP N2288 K COMP B | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metallic Gallon | 3,08 L | |
| 15208202 | LP ST EP N 2288 R K ALUM | 3,6 L | HARDENER EP N2288 K COMP B | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metallic Gallon | 3,6 L | |
| 15386188 | LP EP N 2288 R K ALUM | 17,15 L | HARDENER EP N2288 K COMP B | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metal Bucket | 17,15 L | |
| 15386464 | LP ST EP N 2288 R K ALUM | 20 L | HARDENER EP N2288 K COMP B | Aluminum | Aluminum | 00170 | Metallic | Semi -Mate | Metal Bucket | 20 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.