header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component high performance aliphatic acrylic polyurethane primer / top coat. Provides good chemical and weathering resistance, excellent adhesion on carbon steel and galvanized, excellent color and gloss retention, high resistance to weathering, great performance in terms of hardness and impact.
| Main Hardener | HARDENER PU SRD 50 COMP B |
|---|---|
| PAINT COLOR | Yellow |
| PAINT COMMERCIAL COLOR | Yellow |
| Color scale | W PANTONE 129C |
| PAINT FINISH | Smooth |
| Shine | Matte |
| PACKAGING | Metal Bucket |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Aliphatic Acrylic |
| SOLIDS VOLUME | 43 ± 2% (ISO 3233 - 1998) |