header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Alkyd resin based top coat paint. High performance and good color retention in outdoor environments.
PAINT COLOR | Blue |
---|---|
Paint commercial color | Del Rey Blue |
Color scale | 44,350 |
PAINT FINISH | Smooth |
Shine | Bright |
PACKAGING | Metallic Gallon |
PAINT PRODUCTS LINE | MODIFIED POLYESTER |
PAINT FUNCTION | Finishing |
RESIN SYSTEM | Alkyd Short Modified |
SOLIDS VOLUME | 40 ± 5% (ISO 3233 - 1998) |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.