header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Single-componeny phenolated alkyd resin primer/top coat. Provides excellent anticorrosive protection.
PAINT COLOR | Blue |
---|---|
Paint commercial color | France Blue |
Color scale | 40,300 |
PAINT FINISH | Smooth |
Shine | Bright |
PACKAGING | Metal Bucket |
PAINT PRODUCTS LINE | MODIFIED POLYESTER |
PAINT FUNCTION | Double Function |
RESIN SYSTEM | Phenol Alkyd |
SOLIDS VOLUME | 50 ± 5% (ISO 3233 - 1998) |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.