header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Polyspartic finish primer. A high-solids product with excellent color and gloss retention and extra-fast drying. The product promotes a high gloss and chemical resistance film, widely used in painting equipment in aggressive industrial environments, where resistance and aesthetics are required. Indicated for chemical, petrochemical, paper and cellulose, sugar and alcohol, transportation, among others.
Product meets Petrobras Standard N 2943 – Annex G – Requirements for polyaspartic coatings.
Product meets Petrobras Standard N 2913 – Item 4.5 – Polyaspartic coatings.
| Main Hardener | HARDENER W-POLI 4507 |
|---|---|
| PAINT COLOR | Green |
| PAINT COMMERCIAL COLOR | Verde |
| Color scale | RAL 6028 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Metallic Gallon |
| PAINT PRODUCTS LINE | Poliureia |
| PAINT FUNCTION | Double Function |
| RESIN SYSTEM | Amina Funcional |
| SOLIDS VOLUME | 98 ± 2% (ISO 3233 - 1998) |