header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The technology behind urethane-based CREETY coatings combines high resistance to abrasion, impact, and chemicals, making them perfect for demanding industrial environments. These coatings ensure exceptional durability under harsh conditions such as heavy traffic and temperature variations, while keeping surfaces hygienic and easy to clean—offering safety and practicality in daily use.
Discover the CREETY line now:
CREETY AN – Self-leveling products that provide smooth and uniform surfaces.
CREETY ES – Trowel-applied products, ideal for high-resistance surfaces.
CREETY RP – Specific products for baseboards, ensuring flawless finish and durability.
| Main Hardener | HARDENER CREETY ES |
|---|---|
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Grey |
| Color scale | RAL 7038 |
| PAINT FINISH | Smooth |
| Shine | Ultragflat |
| PACKAGING | PLASTIC CONTAINER 5.5L |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Polyester |
| SOLIDS VOLUME | 95 ± 1% (ISO 3233 - 1998) |