header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The DURACOIL line offers coil coatings, developed with advanced technology and specially formulated for application on metal coils, such as steel and aluminum, before being transformed into final products.
DURACOIL POLYESTER coatings are ideal for construction, appliances, and metal furniture, providing protection against corrosion, weathering and wear. Their uniform application ensures complete and consistent coverage, avoiding defects and imperfections.
| PAINT COLOR | Colorless |
|---|---|
| PAINT COMMERCIAL COLOR | Colorless |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Matte |
| PACKAGING | Drum |
| PAINT PRODUCTS LINE | Polyester |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Polyester |
| SOLIDS VOLUME | 50 ± 2% (ISO 3233 - 1998) |