header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High build and high solids two-component novolac epoxy primer pigmented with aluminum. Product tolerant to surfaces treated with manual or mechanical cleaning. Anticorrosive coating with high adhesion on properly treated carbon steel or aged paint, but bonded.
PAINT PRODUCTS LINE | Epoxy |
---|---|
PAINT FUNCTION | Primer |
RESIN SYSTEM | Epoxy Novolac |
SOLIDS VOLUME | 96 ± 1% (ISO 3233 - 1998) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
12647349 | LP EP BLOCK HPP 402 R ALUM | 3,05 L | Aluminum | Aluminum | 00000 | Metallic | Half-Brightness | Metallic Gallon | 3,05 L | |
13205192 | LP ST EP BLOCK HPP 402 ALUM | 3,6 L | Aluminum | Aluminum | 00000 | Metallic | Half-Brightness | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.