header.link.backto My Account
Selected products were added to comparison
See products on comparison page
High build and high solids two-component novolac epoxy primer pigmented with aluminum. Product tolerant to surfaces treated with manual or mechanical cleaning. Anticorrosive coating with high adhesion on properly treated carbon steel or aged paint, but bonded.
PAINT COLOR | Aluminum |
---|---|
Paint commercial color | Aluminum |
Color scale | 0 |
PAINT FINISH | Metallic |
Shine | Half-Brightness |
PACKAGING | Metallic Gallon |
PAINT PRODUCTS LINE | Epoxy |
PAINT FUNCTION | Primer |
RESIN SYSTEM | Epoxy Novolac |
SOLIDS VOLUME | 85 ± 3% (ISO 3233 - 1998) |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.