header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Modified polyesteresterimide varnish with phenolic and oven dry curing.
Excellent dielectric properties, flexibility, hardness. Excellent for hermetic applications, high bond strength.
RESIN SYSTEM | Modified Imide Polyester |
---|---|
Color | Dark Amber |
Thermal Class | H - 180ºC |
Paint component | Monocomponent |
Code | Description | PACKAGING | PACKAGE CONTENT | Amount Per Pack | |
---|---|---|---|---|---|
10001637 | VARNISH LACKTHERM 1313 H | Metal Bucket | 20 L | 1 | |
10001638 | VARNISH LACKTHERM 1313 H | Rectangular Can | 5 L | 4 |
Cookie Disclaimer
This site uses cookies in order to improve your online experience. Detailed information on the use of cookies on this website is provided in our Privacy Notice. By continuing to browse the site you are agreeing to our use of cookies.