Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Liquid CoatingsPinturas Liquidas1
  • Electric Motors1
× Remove PL EP 122 N 1277 TS ZINCO | 3 L from comparison

PL EP 122 N 1277 TS ZINCO | 3 L

Product: 15078736
FAMILIA TINTAS Tinta Liquida
REFERENCIA TINTA LIQUIDA STARZINC EP 122
LINEA PRODUCTOS TINTAS Epoxi
VERSION TINTA Convencional
FUNCION TINTA Fondo
SISTEMA RESINA Epoxy Amida
COMPONENTE TINTA Component A
DILUYENTE ETQ Diluyente SL 30
Dilucion (% volumen) 20%
Endurecedor Principal 12240652
CATALISAR POR VOLUMEN A 5
CATALIZAR POR VOLUMEN B 1
CATALIZAR POR VOLUMEN C -
VIDA UTIL MISTURA (25°C) 8 h
Solidos por volumen Medio Solidos
SOLIDOS VOLUMEN 61 ± 2% (ISO 3233 - 1998)
Espesor minimo capa pint seca 70.0µm
Espesor maximo capa pint seca 80.00µm
COLORES TINTA Gris
COLOR COMERCIAL TINTA ZINCO
Codigo color tinta 00000
Escala de color 00000
TERMINACION PINTURA Liso
Brillo Mate
Escala brilho minima Analisis Visual
Escala brilho maxima Analisis Visual
SECADO CONTACTO (25°C) NAO RELEVANTE
Secado manejar (25°C) 6 h
Secado final (25° C) 7 dias
Secado manimo repintado (25°) 18 h
Secado maximo repintado (25°) 24 h
Temperadura resist seco maxima 400.0°C
NORMALIZACION Petrobras
Norma Petrobras N 1277
CODIGO ONU ONU 1263 Pinturas 3 III
EMBALAJE Galón Metálico
CONTENIDO EMBALAJE 3 L
Formas de aplicación Pistola airless
Pistola convencional
Rollo
Brocha
Flooding
130146152
Preparación de la superficie Desengrase.
Superficie de aplicación Acero carbono.
Recomendaciones de uso Primer anticorrosiva rico en zinc para aplicación en estructuras y equipos expuestos a ambientes muy agresivos.
× Remove W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T from comparison W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

Product: 13002066
Matériau de la carcasse Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Méthode d'imprégnation Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Entrées de câble de la boîte à bornes principale 2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Dispositif de Blocage de l'Arbre Without  Without  Without  Without 
Matériau de l'arbre SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Cosses de mise à la terre Single  Single  Single  Single 
Matériau du capot de ventilateur Steel  Steel  Steel  Steel 
Peinture tropicalisée Sans  Sans  Sans  Sans 
Carcasse 132M  132M  132M  132M 
Puissance nominale 4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP) 
Tôle parapluie Without  Without  Without  Without 
Fréquence 50 Hz  50 Hz  50 Hz  60 Hz 
Vitesse à pleine charge 965 rpm  970 rpm  970 rpm  1175 rpm 
Glissement 3.50 %  3.00 %  3.00 %  2.08 % 
Tension à pleine charge 380/660 V  400/690 V  415 V  460 V 
Courant à pleine charge 9.21/5.30 A  9.11/5.28 A  9.03 A  7.90 A 
Courant de démarrage 55.3/31.8 A  59.2/34.3 A  63.2 A  59.2 A 
Intensité de démarrage 6.0  6.5  7.0  7.5 
Protection contre les surcharges (phénolique) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Nombre de câbles de connexion 6  6  6  6 
Courant à vide 4.90/2.82 A  5.30/3.07 A  5.70 A  4.90 A 
Matériau du ventilateur Plastic  Plastic  Plastic  Plastic 
Couple à pleine charge 4.04 kgfm  4.02 kgfm  4.02 kgfm  3.32 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Couple de démarrage 180 %  210 %  240 %  240 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Couple maximum 210 %  250 %  270 %  310 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Temps de blocage du rotor 36s (cold) 20s (hot)  36s (cold) 20s (hot)  34s (cold) 19s (hot)  36s (cold) 20s (hot) 
Moment d'inertie (J) 0.0492 kgm²  0.0492 kgm²  0.0492 kgm²  0.0492 kgm² 
Design N  N  N  N 
Classe d'isolation F  F  F  F 
Facteur de service 1.00  1.00  1.00  1.00 
Duty Cycle S1  S1  S1  S1 
Méthode de démarrage Démarrage direct  Démarrage direct  Démarrage direct  Démarrage direct 
Température ambiante -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degré de protection IP55  IP55  IP55  IP55 
Carcasse IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Montage B14T  B14T  B14T  B14T 
Rotation¹ Les deux sens de rotation  Les deux sens de rotation  Les deux sens de rotation  Les deux sens de rotation 
Bruit² 53.0 dB(A)  53.0 dB(A)  53.0 dB(A)  55.0 dB(A) 
Poids approximatif³ 70.0 kg  70.0 kg  70.0 kg  70.0 kg 
Bride C  C  C  C 
Efficiency (100% load) 86.8  86.8  86.8  89.5 
Power factor (100% load) 0.76  0.73  0.71  0.71 
Type de palier 6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
NDE bearing 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.