Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Large Scale Vessels1
× Remove Multimounting IE2 0.5 HP 2P 63 3Ph 220/440 V 60 Hz IC411 - TEFC - B3T from comparison Multimounting IE2 0.5 HP 2P 63 3Ph 220/440 V 60 Hz IC411 - TEFC - B3T

Multimounting IE2 0.5 HP 2P 63 3Ph 220/440 V 60 Hz IC411 - TEFC - B3T

Product: 15361597
Frame Material Aluminum 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole 2xM20x1,5 
Shaft Locking Device Without 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 5009 207N (ISO 12944 - C2) 
Grounding Lugs Single 
Fan Cover material Steel 
Tropicalized Painting Without 
Frame 63 
Output 0.37 kW (0.5 HP) 
Drip Cover Without 
Frequency 60 Hz 
Rated speed 3415 rpm 
Slip 5.14 % 
Rated voltage 220/440 V 
Rated current 1.69/0.845 A 
L. R. Amperes 9.30/4.65 A 
LRC 5.5 
Overload protector (phenolic) Without overload protector  
Connection Cables Quantity 9 
No load current 1.12/0.562 A 
Fan material Plastic 
Rated torque 0.106 kgfm 
Screw cap STAINLESS STEEL AISI 316L 
Locked rotor torque 270 % 
NDE bearing Seal V'Ring 
Breakdown torque 270 % 
DE bearing Seal V'Ring 
Locked rotor time 14s (cold) 8s (hot) 
Moment of inertia (J) 0.0002 kgm² 
Design N 
Insulation Class F 
Service factor 1.15 
Duty Cycle S1 
Starting Method Direct On Line 
Ambient temperature -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degree of Protection IP55 
Enclosure IC411 - TEFC 
Mounting B3T 
Rotation¹ Both (CW and CCW) 
Noise level² 56.0 dB(A) 
Approx. weight³ 5.2 kg 
Flange Without 
Efficiency (100% load) 72.0 
Power factor (100% load) 0.80 
Bearing type 6201 ZZ  
NDE bearing 6201 ZZ  
× Remove TL CJ PU N 2677 T CINZ RAL 7036 | 3 from comparison TL CJ PU N 2677 T CINZ RAL 7036 | 3,6 L

TL CJ PU N 2677 T CINZ RAL 7036 | 3,6 L

Product: 13204318
FAMILIA TINTAS Tinta Líquida
REFERENCIA TINTA LIQUIDA LACKTHANE N 2677
DESCRICAO TINTA LACKTHANE N 2677 T
LINHA PRODUTOS TINTAS Poliuretano
VERSAO TINTA Alto Desempenho
FUNCAO TINTA Acabamento
SISTEMA RESINA Acrílico Alifático
COMPONENTE TINTA Conjunto Bicomponente
Diluição (% volume) 15%
Catalisador Principal 11841801
CATALISACAO POR VOLUME A 5
CATALISACAO POR VOLUME B 1
CATALISACAO POR VOLUME C -
VIDA UTIL MISTURA (25°C) 2 h
Sólidos por volume Alto Sólidos
SOLIDOS VOLUME 65 ± 2% (N 1358)
Espessura por demão mínima seca 60.0µm
Espessura por demão máxima seca 70.00µm
COR TINTA Cinza
COR COMERCIAL TINTA Cinza
Código cor 10310
Escala de cor RAL 7036
ACABAMENTO PINTURA Liso
Brilho Brilhante
Escala brilho mínima 85 UB
Escala brilho máxima 100 UB.
SECAGEM TOQUE (25°C) 4 h
Secagem ao manuseio (25°C) 8 h
Secagem final (25°C) 7 dias
Secagem repintura mínima (25°C) 8 h
Secagem repintura máxima (25°C) 2 dias
Temperatura de resistência ao calor seco máxima 90.0°C
NORMATIZATION Petrobras
CODIGO ONU ONU 1263 Tintas 3 III
EMBALAGEM Galão Metálico
CONTEUDO EMBALAGEM 3,6 L
Formas de aplicação Pistola airless
Pistola convencional
Rolo
156157154
Preparação da superfície Proceder com a aplicação dentro do intervalo de repintura do primer utilizado...
Superfície de aplicação O produto LACKTHANE N 2677 deve ser aplicado sobre primer específico a fim de compor um sistema de pintura adequado. Recomenda-se a aplicação sobre LACKPOXI N 2630.
Recomendações de uso Atende norma Petrobras N 2677.
Acabamento poliuretano acrílico alifático de ótima resistência ao intemperismo com ampla utilização na pintura de equipamentos, estruturas metálicas, máquinas em geral que ficam expostas em ambientes de média ou alta agressividade.
Exemplos: plantas de papel e celulose, plataformas, siderúrgicas e indústrias químicas.
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brazil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.