header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 7022 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single | |
| Tropicalized Painting | Without | |
| Frame | B48 | |
| Output | 0.12 HP (0.09 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 3465 rpm | |
| Slip | 3.75 % | |
| Rated voltage | 115/208-230 V | |
| Rated current | 2.77/2.77-1.39 A | |
| L. R. Amperes | 13.9/13.9-6.93 A | |
| Overload protector (phenolic) | Without overload protector | |
| LRC | 5.0x(Code P) | |
| No load current | 2.20/0.948-1.10 A | |
| Fan material | Plastic | |
| Rated torque | 0.025 kgfm | |
| Locked rotor torque | 370 % | |
| Breakdown torque | 350 % | |
| Locked rotor time | 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.0005 kgm² | |
| Insulation Class | B | |
| Service factor | 1.40 (1.00 @ 208V) | |
| Starting Method | Direct On Line | |
| Duty Cycle | Cont.(S1) | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP21 | |
| Enclosure | IC01 - ODP | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Approx. weight³ | 7.4 kg | |
| Flange | Without | |
| Efficiency (100% load) | 43.7 | |
| Power factor (100% load) | 0.66 | |
| Bearing type | 6203 ZZ | |
| NDE bearing | 6202 ZZ |