header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" |
| Shaft Locking Device | Without Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without |
| Frame | 286TD 286TD 286TD 286TD |
| Output | 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) |
| Drip Cover | Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 880 rpm 720 rpm 725 rpm 725 rpm |
| Slip | 2.22 % 4.00 % 3.33 % 3.33 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V |
| Rated current | 40.1/20.0 A 23.9 A 23.0 A 22.4 A |
| L. R. Amperes | 220/110 A 103 A 110 A 114 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 5.5x(Code G) 4.3x(Code E) 4.8x(Code F) 5.1x(Code F) |
| Connection Cables Quantity | 12 12 12 12 |
| No load current | 20.0/10.0 A 9.80 A 10.5 A 11.5 A |
| Fan material | Plastic Plastic Plastic Plastic |
| Rated torque | 12.4 kgfm 15.1 kgfm 15.0 kgfm 15.0 kgfm |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 220 % 150 % 170 % 190 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 229 % 200 % 200 % 220 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 39s (cold) 22s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) |
| Moment of inertia (J) | 0.3448 kgm² 0.3448 kgm² 0.3448 kgm² 0.3448 kgm² |
| Design | B B B B |
| Insulation Class | F F F F |
| Service factor | 1.25 1.00 1.00 1.15 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 54.0 dB(A) 52.0 dB(A) 52.0 dB(A) 52.0 dB(A) |
| Approx. weight³ | 189 kg 189 kg 189 kg 189 kg |
| Flange | D D D D |
| Efficiency (100% load) | 89.5 88.6 88.6 88.6 |
| Power factor (100% load) | 0.77 0.79 0.78 0.77 |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |
| FAMILIA TINTAS | Tinta Pó |
|---|---|
| Família | Politherm 12 |
| LINHA PRODUTOS TINTAS | Hibrido |
| VERSAO TINTA | Econômica |
| FUNCAO TINTA | Acabamento |
| Relação de Resina | Poliester/Epóxi - 70/30 |
| Peso específico | 1.8g/cm³ |
| COR TINTA | Verde |
| ACABAMENTO PINTURA | Liso |
| Brilho | Semi-Brilho |
| COR COMERCIAL TINTA | Verde |
| Escala de cor | RAL 6013 |
| Escala brilho mínima | 65 UB |
| Escala brilho máxima | 75 UB |
| Cura | Baixa |
| Tempo de cura | 5.0min |
| Temperatura de cura | 180.0°C |
| Espessura | Média Espessura |
| Espessura mínima | 50.0µm |
| Espessura máxima | 70.0µm |
| Método de aplicação | Corona |
| Preparação de superfície |
Desengraxante Fosfatização Cromatização Desengraxante Fosfatização Cromatização |
| Superfície de aplicação |
Metais Ferrosos Metais Não Ferrosos Metais Ferrosos Metais Não Ferrosos |
| NORMATIZATION | Diretiva Rohs |
| CODIGO ONU | ONU Não Classificado |
| EMBALAGEM | Caixa Papelão Tinta Pó |
| CONTEUDO EMBALAGEM | 25 kg |
| 127127101 |