header.link.backto My Account
Selected products were added to comparison
See products on comparison page
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 16028647 | HARDENER HARD UHT 5588 MEDIUM | 450 ml | - | - | - | - | - | Round Can | 450 ml | |
| 16028830 | HARDENER HARD UHT 5588 MEDIUM | 2,5 L | - | - | - | - | - | RECTANGULAR CAN 2.5L | 2,5 L | |
| 16035448 | LP CLEARCOAT UHT W-89 COLO | 5 L | Colorless | Colorless | 00000 | Smooth | Bright | Rectangular Can | 5 L | |
| 16035452 | LP CLEARCOAT UHT W-89 COLO | 900 ml | Colorless | Colorless | 00000 | Smooth | Bright | Round Can | 900 ml |