Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • 1
  • Liquid CoatingsPinturas Liquidas1
× Remove CIRCUIT BREAKER ACW630H-ETS630-3 630A 3 Poles 85kA @ 380Va.c.(IEC 60947-2) Electronic from comparison CIRCUIT BREAKER ACW630H-ETS630-3 630A 3 Poles 85kA @ 380Va.c.(IEC 60947-2) Electronic

CIRCUIT BREAKER ACW630H-ETS630-3 630A 3 Poles 85kA @ 380Va.c.(IEC 60947-2) Electronic

Product: 11111408
Reference ACW630
Rated current 630 A
Breaking capacity 85kA @ 380Va.c.(IEC 60947-2)
Trip unity Electronic
Type of terminal Unspecified
Number of poles 3 Poles
Certification CE
× Remove TL AL HPD 151 T AZUL 40995 | 3 from comparison TL AL HPD 151 T AZUL 40995 | 3,6 L

TL AL HPD 151 T AZUL 40995 | 3,6 L

Product: 12708843
FAMILIA TINTAS Tinta Líquida
REFERENCIA TINTA LIQUIDA W-LACK HPD 15
DESCRICAO TINTA W-LACK HPD 151 T
LINHA PRODUTOS TINTAS POLIESTER MODIFICADO
VERSAO TINTA Alto Desempenho
FUNCAO TINTA Dupla Função
SISTEMA RESINA Alquídica Curta Modificada
COMPONENTE TINTA Monocomponente
DILUENTE ETQ Diluente Alquídico 1024
Diluição (% volume) 25%
CATALISACAO POR VOLUME A -
CATALISACAO POR VOLUME B -
CATALISACAO POR VOLUME C -
VIDA UTIL MISTURA (25°C) Não Relevante
PRODUTO EQUIVALENTE FAB. TINT 10002696
Sólidos por volume Médio Sólidos
SOLIDOS VOLUME 40 ± 5% (ISO 3233 - 1998)
Espessura por demão mínima seca 30.0µm
Espessura por demão máxima seca 40.00µm
COR TINTA Azul
COR COMERCIAL TINTA Azul
Código cor 40995
Escala de cor 40995
ACABAMENTO PINTURA Liso
Brilho Brilhante
Escala brilho mínima 80 UB
Escala brilho máxima 100 UB.
SECAGEM TOQUE (25°C) 30 min
Secagem ao manuseio (25°C) 10 h
Secagem final (25°C) 7 dias
Secagem repintura mínima (25°C) NAO RELEVANTE
Secagem repintura máxima (25°C) NAO RELEVANTE
Temperatura de resistência ao calor seco máxima 60.0°C
NORMATIZATION Não Normatizado
CODIGO ONU ONU 1263 Tintas 3 III
EMBALAGEM Galão Metálico
CONTEUDO EMBALAGEM 3,6 L
Formas de aplicação Pistola airless
Pistola convencional
049090129
Preparação da superfície Desengraxe.
Superfície de aplicação Aço carbono.
Recomendações de uso Primer e acabamento alquídico monocomponente de alto desempenho e secagem rápida, ótima resistência ao intemperismo.
WEG S.A.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.