Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • Sobre a WEG
    • Isto é WEG
    • WEG em Números
    • História
    • Diretoria
    • Operações WEG
    • Inovação Tecnológica
    • Sustentabilidade
    • Nossos Negócios
    • Certificações
    • Company Profile
    • Inovação Aberta
    • BBBEE & CSI
  • Produtos
  • Solutions
    • WEG efficiency
    • MEPS
    • Digital Solutions
    • WEG Motion Drives
    • Energia
    • Energia Eólica
    • Energia Térmica
    • Agricultura
    • Mineração
    • Açúcar & Etanol
    • Siderurgia
    • Águas & Saneamento
    • Papel & Celulose
    • Oil & Gas
    • Naval
    • Mobilidade Elétrica
    • Alimentos & Bebidas
  • Investidores
  • Ética
    • Código de Ética
    • Código de Ética para Fornecedores
    • Política de Prevenção e Combate à Corrupção
    • Aviso de Privacidade
    • Canal de Denúncias
  • Suporte
    • Fale Connosco
    • Onde Comprar
    • Rede de Serviços
    • Recursos e Ferramentas
    • Canal de Denúncias
    • Sala de Imprensa
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 10
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

PP 10 R SM PURPLE 35510 BR | 25 kg

Product: 10646018
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. PP 10 R SM PURPLE 35510 BR | 25 kg
PP 10 R SM PURPLE 35510 BR | 25 kg

Representative Image Only

Hybrid powder coating, with good adhesion and flexibility, good physical and chemical resistance. For indoor use.

Product features
PAINT COLOR Purple
PAINT FINISH Smooth
Shine Bright
PAINT COMMERCIAL COLOR PURPLE
Color scale 35,510
Family Politherm 10
PAINT PRODUCTS LINE Hybrid
PAINT VERSION Economic
Cura Standard

 Loading...

Configure
WEG SCANDINAVIA AB
  • Box 27, 435 21 Mölnlycke Visit: Designvägen 5, 435 33 Mölnlycke Göteborg / Suécia
  • Phone: +46 31 888000
  • Email: info-se@weg.net
  • Territory: Sweden, Norway, Finland and Denmark.
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.