header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Epoxy powder coating, with excellent adhesion and flexibility, high physical resistance and excellent chemical and anticorrosion resistance. Low weather resistance and low yellowing resistance by heating.
| Family | Politherm 24 |
|---|---|
| PAINT PRODUCTS LINE | Epoxy |
| PAINT VERSION | Conventional |
| Cura | Standard |
| Code | Description | PAINT COLOR | PAINT FINISH | Shine | PAINT COMMERCIAL COLOR | Color scale | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|
| 10005644 | POWDER PAINT 24 R ME- ALUM 30690 BR | Aluminum | Mettalic | Bright | Aluminum | 30690 | 15 kg | |
| 10005646 | PP 24 R ME CHAMPAGNE BEIGE 30600 UM | 25 kg | Beige | Metallic | Ultragflat | Champagne Beige | 30600 | 25 kg | |
| 10005648 | PP 24 SM VARNISH COLO PHENOLIC 00010 BR | 15 kg | Colorless | Smooth | Bright | COLORLESS PHENOLIC | 00010 | 15 kg | |
| 10005654 | POWDER PAINT 24 R SM WHIT 61630 BR | White | Smooth | Bright | White | 61630 | 25 kg | |
| 10005656 | PP 24 R SM WHIT W RAL 9010 BR | 25 kg | White | Smooth | Bright | White | W RAL 9010 | 25 kg | |
| 10005659 | POWDER PAINT 24 SM RED 81900 BR | Red | Smooth | Bright | Red | 81900 | 25 kg | |
| 10005664 | PP 25 R SM WHIT 66210 BR | 25 kg | White | Smooth | Bright | White | 66210 | 25 kg | |
| 10005673 | PP 24 R MT BLAC 72460 UM | 25 kg | Black | Microtexture | Ultragflat | Black | 72460 | 25 kg | |
| 10005674 | POWDER PAINT 24 TX GRAY W5B 5/1 BR | Grey | Texture | Bright | Grey | W MUNSELL 5B 5/1 | 25 kg | |
| 10589467 | PP 24 R SM BEIGE PRIMER 15930 BR | 15 kg | Beige | Smooth | Bright | Beige Primer | 15930 | 15 kg | |
| 10814954 | PP 24 R SM GRAY RAL 7004 SB | 25 kg | Grey | Smooth | Half-Brightness | Grey | RAL 7004 | 25 kg | |
| 10884341 | POWDER PAINT 24 R SM GRAY RAL 7035 SB | Grey | Smooth | Half-Brightness | Grey | RAL 7035 | 25 kg | |
| 11092421 | POWDER PAINT 24 SM VARNISH COLO 00012 BR | Colorless | Smooth | Bright | Colorless | 00012 | 15 kg | |
| 11225501 | POWDER PAINT 24 R SM BEIGE RAL 1013 SB | Beige | Smooth | Half-Brightness | Beige | RAL 1013 | 25 kg | |
| 11515296 | PP 24 R SM WHIT W RAL 9003 BR | 25 kg | White | Smooth | Bright | White | W RAL 9003 | 25 kg | |
| 11850193 | POWDER PAINT 24 SM GREE W 5G 8/4 BR | Green | Smooth | Bright | Verde | W MUNSELL 5G 8/4 | 25 kg | |
| 12057498 | PP 24 R SM GRAY W RAL 7035 BR | 25 kg | Grey | Smooth | Bright | Grey | W RAL 7035 | 25 kg | |
| 12350245 | PP 24 R TX GRAY W N6.5 BR | 25 kg | Grey | Texture | Bright | Grey | W MUNSELL N6,5 | 25 kg | |
| 12351966 | POWDER PAINT 24 TX ORAN W 2,5YR 6/14 BR | Orange | Texture | Bright | Orange | W MUNSELL 2,5YR 6/14 | 25 kg | |
| 12444637 | POWDER PAINT 24 SM ORAN RAL 2003 MA | Orange | Smooth | Matte | Orange | W RAL 2003 | 25 kg | |
| 12643103 | PP 24 R SM WHIT 66211 MA | 25 kg | White | Smooth | Matte | White | 66211 | 25 kg |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.