text.skipToContent text.skipToNavigation text.skipToFooter

W21 Flameproof Motor 150 kW 4P 315S/M 3Ph 200/400 V 50 Hz IC411 - TEFC - B3L(D)

Product: 13038010

Representative Image Only

W21Xd is an flameproof motor especially designed to operate in environments with the presence of explosive atmospheres. It has robust construction, a flame retention system with gaps between the parts carefully designed, accurate machining on the terminal box and screws with high mechanical strength. It meets the requirements of explosive atmospheres like Zone 1 and Zone 2.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 200/400 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 150 kW
Mounting Foot-mounted
Flange Without
Mounting B3L(D)
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...