header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Single-component water borne fast drying acrylic resin primer. Provides a coating system with excellent anticorrosive protection and high impermeability in comparison with other water borne primers in the market.
| PAINT PRODUCTS LINE | Water Borne |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Water Borne |
| SOLIDS VOLUME | 50 ± 2% (ISO 3233 - 1998) |
| Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|---|---|
| 12234164 | LP AC HIDRO ERP 805 R BLAC RAL 9005 | 200 L | Black | Black | RAL 9005 | Smooth | Ultragflat | - | 200 L | |
| 13691830 | LP AC HIDRO ERP 805 R BLAC RAL 9005 | 3,6 L | Black | Black | RAL 9005 | Smooth | Ultragflat | Plastic Gallon | 3,6 L | |
| 15110221 | LP AC HIDRO ERP 805 R YELL CATERPILLAR S | 1000 L | Yellow | YELLOW CATERPILLAR SPECIAL | 26215 | Smooth | Ultragflat | Plastic Container | 1000 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.