Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Anti-Corruption Policy and Combating Other Harmful Acts
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. High Build Line
  5. POLITHERM 56 HB
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 56 HB

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 56 HB
POLITHERM 56 HB

Representative Image Only

Polyester powder coating, with excellent adhesion and flexibility, high physical resistance, good chemical resistance. Excellent weather and yellowing resistance. Allows thickness ranging from 100 to 200 micrometers in only one layer without substrate pre-heating. The exclusion of two-layer application system saves time and energy, rising the output rates.

Product features
Family Politherm 56 HB
PAINT PRODUCTS LINE Polyester
PAINT VERSION High Build (HB)
Cura Standard
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 26 product(s) of 26 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
10758024 PP 56 TX YELL RAL 1021 BR | 25 kg Yellow TextureBrightYellowRAL 102125 kg
11012816 PP 56 R TX GRAY N6.5 BR | 25 kg Grey TextureBrightGreyW MUNSELL N6,525 kg
11661226 PP 56 R SM GRAY N6.5 BR | 25 kg Grey SmoothBrightGreyMUNSELL N6,525 kg
12111278 PP 56 R TX GRAY RAL 7032 BR | 25 kg Grey TextureBrightGreyRAL 703225 kg
12389213 PP 56 R TX BLAC RAL 9011 BR | 25 kg Black TextureBrightBlackRAL 901125 kg
12449740 PP 56 R SM WHIT W RAL 9003 BR | 25 kg White SmoothBrightWhiteW RAL 900325 kg
12556632 PP 56 SM YELL W 5Y 8/12 BR | 25 kg Yellow SmoothBrightYellowW MUNSELL 5Y 8/1225 kg
13036684 PP 56 R TX WHIT RAL 9003 BR | 25 kg White TextureBrightWhiteRAL 900325 kg
13326371 PP 56 R SM GRAY N6.5 SB | 25 kg Grey SmoothHalf-BrightnessGreyMUNSELL N6,525 kg
13432996 PP 56 R SM WHIT RAL 9010 BR | 25 kg White SmoothBrightWhiteRAL 901025 kg
13571809 PP 56 R SM BRONZE GRAY SB | 25 kg Grey SmoothHalf-BrightnessBRONZE GRAY1970125 kg
13793158 PP 56 R TX BLUE RAL 5008 BR | 25 kg Blue TextureBrightBlueRAL 500825 kg
13818987 PP 56 R SM BEIGE W RAL 1015 SB | 25 kg Beige SmoothHalf-BrightnessBeigeW RAL 101525 kg
14027844 PP 56 R SM GREE W 2.5G 3/4 SB | 25 kg Green SmoothHalf-BrightnessVerdeW MUNSELL 2,5G 3/425 kg
14089990 PP 56 R SM WHIT W N9.5 BR | 25 kg White SmoothBrightWhiteW MUNSELL N9,525 kg
14093917 PP 56 R TX GRAY W RAL 7035 SB | 25 kg Grey TextureHalf-BrightnessGreyW RAL 703525 kg
14341972 PP 56 R SM GRAY W ANSI 70 SB | 25 kg Grey SmoothHalf-BrightnessGreyW ANSI 7025 kg
14510023 PP 56 R SM BLUE W RAL 5017 BR | 25 kg Blue SmoothBrightBlueW RAL 501725 kg
14924534 PP 56 SM YELL RAL 1007 BR | 25 kg Yellow SmoothBrightYellowRAL 100725 kg
15420951 PP 56 R SM GRAY RAL 7042 SB | 25 kg Grey SmoothHalf-BrightnessGreyRAL 704225 kg
16016855 PP 56 R SM WHIT W RAL 9003 SB | 25 kg White SmoothHalf-BrightnessWhiteW RAL 900325 kg
16019973 PP 56 R SM BLAC W RAL 9011 SB | 25 kg Black SmoothHalf-BrightnessBlackW RAL 901125 kg
16020081 PP 56 R SM BLUE 40447 SB | 25 kg Blue SmoothHalf-BrightnessBlue4044725 kg
16235334 PP 56 R SM GREE RAL 6010 MA | 25 kg Green SmoothMatteVerdeRAL 601025 kg
16379727 PP 56 R ME GRAY 11780 BR | 25 kg Grey MetallicBrightGrey1178025 kg
18905785 PP 56 R SM GRAY RAL 7038 BR | 25 kg - -----

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.