Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. WF Line - Durable
  5. POLITHERM 46 WF
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

PP 46 R SM GREE 50129 MA | 25 kg

Product: 14108772
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. PP 46 R SM GREE 50129 MA | 25 kg
PP 46 R SM GREE 50129 MA | 25 kg

Representative Image Only

Polyester powder coating, with excellent adhesion and flexibility, high physical resistance, good chemical resistance. Improved weather and yellowing resistance.

Product features
PAINT COLOR Green
PAINT FINISH Smooth
Shine Matte
PAINT COMMERCIAL COLOR Verde
Color scale 50,129
Family Politherm 46 WF
PAINT PRODUCTS LINE Polyester
PAINT VERSION Polyester Architectural (WF)
Cura Standard

 Loading...

Configure
WEG SCANDINAVIA AB
  • Box 27, 435 21 Mölnlycke Visit: Designvägen 5, 435 33 Mölnlycke Göteborg / Suécia
  • Phone: +46 31 888000
  • Email: info-se@weg.net
  • Territory: Sweden, Norway, Finland and Denmark.
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.