header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 4 products in 4 categories
| Quantity of circuit breakers in frame | 36.0 |
|---|---|
| Cover color | Translucent dark |
| Installation method | Of overlay, with cover |
| Cover material | Acrylic |
| Base Material | Plastic |
| Main component of frame | Miniature circuit-breakers |
| Reference | CS-D |
|---|---|
| Function | Two-hand monitoring |
| Starting type | Manual |
| Supply voltage | 24 Vcc |
| Consumption | <10 VA |
| Safety contacts | 2 |
| Auxiliary contact | Not applicable |
| Contacts capacity | 3 A / 250 V - 90 W |
| Lifespan | 10^7 operations |
| Response time (maximum) | 10 ms |
| Protection degree | IP20 |
| Product type | Standard |
| Switch selector | Without |
| Panel | Without |
| Footswitch | Without |
| Lead-free product | Yes |
| Safety category | PLe, SIL 3 and SILCL 3 |
| Connection type | Terminal block |
| Ambient temperature: operation (minimum) | -5 °C (23 °F) |
| Ambient temperature: operation (maximum) | +50 °C (122 °F) |
| Height | 97 mm / 3.82 in |
| Width | 22,5 mm / 0.89 in |
| Depth | 115,5 mm / 4.55 in |
| Gross weight | 0,164 kg / 0.362 lb |
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" |
| Shaft Locking Device | Without Without Without Without Without Without Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single Single Single Single |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover |
| Tropicalized Painting | Without Without Without Without Without Without Without |
| Frame | 184T 184T 184T 184T 184T 184T 184T |
| Output | 5 HP (3.7 kW) 4 HP (3 kW) 4 HP (3 kW) 4 HP (3 kW) 5 HP (3.7 kW) 5 HP (3.7 kW) 5 HP (3.7 kW) |
| Drip Cover | Without Without Without Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 1755 rpm 1455 rpm 1460 rpm 1465 rpm 1435 rpm 1440 rpm 1450 rpm |
| Slip | 2.50 % 3.00 % 2.67 % 2.33 % 4.33 % 4.00 % 3.33 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V |
| Rated current | 13.0/6.49 A 6.58 A 6.58 A 6.52 A 7.74 A 7.63 A 7.54 A |
| L. R. Amperes | 94.8/47.4 A 44.7 A 46.7 A 51.5 A 44.1 A 46.5 A 49.8 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 7.3x(Code J) 6.8x(Code J) 7.1x(Code K) 7.9x(Code L) 5.7x(Code G) 6.1x(Code H) 6.6x(Code J) |
| Connection Cables Quantity | 9 9 9 9 9 9 9 |
| No load current | 6.80/3.40 A 3.30 A 3.70 A 4.10 A 3.30 A 3.70 A 4.10 A |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan |
| Rated torque | 2.07 kgfm 2.00 kgfm 1.99 kgfm 1.98 kgfm 2.53 kgfm 2.52 kgfm 2.50 kgfm |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 210 % 229 % 250 % 290 % 190 % 200 % 229 % |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Breakdown torque | 290 % 290 % 320 % 350 % 229 % 250 % 280 % |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Locked rotor time | 21s (cold) 12s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) |
| Moment of inertia (J) | 0.0147 kgm² 0.0147 kgm² 0.0147 kgm² 0.0147 kgm² 0.0147 kgm² 0.0147 kgm² 0.0147 kgm² |
| Design | B B B B B B B |
| Insulation Class | F F F F F F F |
| Service factor | 1.15 1.15 1.15 1.15 1.00 1.15 1.15 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP21 IP21 IP21 IP21 IP21 IP21 IP21 |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 55.0 dB(A) 55.0 dB(A) 55.0 dB(A) 55.0 dB(A) 55.0 dB(A) 55.0 dB(A) 55.0 dB(A) |
| Approx. weight³ | 37.2 kg 37.2 kg 37.2 kg 37.2 kg 37.2 kg 37.2 kg 37.2 kg |
| Flange | Without Without Without Without Without Without Without |
| Efficiency (100% load) | 89.5 87.7 87.7 87.7 87.5 87.5 87.5 |
| Power factor (100% load) | 0.80 0.79 0.75 0.73 0.83 0.80 0.78 |
| Bearing type | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |
| Interface Type | Touch Screen |
|---|---|
| Display size | 7" 800x480 - TFT |
| Display Type | Resistive |
| Display Collor | Color |
| Screen Useful Life | > 30000 hours |
| Communication Port | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | No |
| WiFi Support | No |
| MQTT | Yes |
| Supply voltage | 24 Vdc |
| Mouting | On panel |
| Degree of Protection | NEMA4 / IP65 |
| Dimensions | 200,4 x 146,5 x 34 mm / 7.89 x 5.77 x 1.33 in |
| Panel cutout | 192 x 138 mm / 7.55 x 5.43 in |
| Weigth | 0.520 kg |
| Easyaccess | Optional |
| Codesys | Does not support |